Skip to Main Content
Logo

HY-725-B3

Part of the HY-725 Series

Ordering Code: 8152080

UPC: 098268060539

Lead Free: YES

Wall Hydrant Box with Door, Stainless Steel

This stainless steel wall hydrant box is offered in the HY-725 series to conceal the hydrant. It is opened with the same key which operates the hydrant.

Product Features

  • Conceals
  • Key opened
  • Stainless steel
  • Hinged door
Specifications
Body Finish Does Not Apply To Product
Body Material Does Not Apply To Product
Brand Name Watts
Control Type Does Not Apply To Product
Frost Free No
Inlet Connection Size Does Not Apply To Product
Inlet Connection Size-Metric Does Not Apply To Product
Inlet Connection Type Does Not Apply To Product
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Model Number HY-725-B3
Outlet Connection Size Does Not Apply To Product
Outlet Connection Type Does Not Apply To Product
Outlet Thread Type Does Not Apply To Product
Part Number 8152080
Series HY-725
Wall Thickness Does Not Apply To Product
With Vacuum Breaker No