LFS777M1-20 1 R
Part of the LF777 Series
Ordering Code: 0951230
UPC: 098268070194
Lead Free: YES
1 In Lead Free Wye Pattern Strainer, 20 Mesh Screen, Solder, Solid Retainer Cap
This 1 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a solid retainer cap with gasket, solder end connections, and a 20 mesh stainless steel screen. The maximum working pressure is 400 psi (27.6 bar) WOG at 210 degrees F (99 degrees C) and 125 psi (8.6 bar) WSP at 353 degrees F (178 degrees C).
Product Features
- Solder end connections
- Lead free construction
- Solid retainer cap with gasket
- Wye pattern
Specifications | |
---|---|
Blowdown Outlet Connection | Female Threaded |
Body Material | Lead Free Cast Copper Silicon Alloy |
Body Pattern | Wye |
Brand Name | Watts |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Mesh Screen Size | 20 MESH |
Model Number | LFS777M1-20 1 R |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0951230 |
Perforated Screen Size | Does Not Apply To Product |
Retainer Cover Material | Lead Free Copper Silicon Alloy |
Retainer Cover Type | Gasketed Cap |
Screen Material | 304 Stainless Steel |
Screen Size | 20 MESH |
Series | LF777 |
Strainer Type | Wye |