Skip to Main Content
Logo

LFS777M1-20 3/4 R

Part of the LF777 Series

Ordering Code: 0951229

UPC: 098268070187

Lead Free: YES

3/4 In Lead Free Wye Pattern Strainer, 20 Mesh Screen, Solder, Solid Retainer Cap

This 3/4 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It has a solid retainer cap with gasket, solder end connections, and a 20 mesh stainless steel screen. The maximum working pressure is 400 psi (27.6 bar) WOG at 210 degrees F (99 degrees C) and 125 psi (8.6 bar) WSP at 353 degrees F (178 degrees C).

Product Features

  • Lead free construction
  • Wye pattern
  • Solid retainer cap with gasket
  • Solder end connections
Specifications
Blowdown Outlet Connection Female Threaded
Body Material Lead Free Cast Copper Silicon Alloy
Body Pattern Wye
Brand Name Watts
Inlet Connection Size 3/4 IN
Inlet Connection Size-Metric 20 MM
Inlet Connection Type Socket
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Mesh Screen Size 20 MESH
Model Number LFS777M1-20 3/4 R
Outlet Connection Size 3/4 IN
Outlet Connection Type Socket
Outlet Thread Type Does Not Apply To Product
Part Number 0951229
Perforated Screen Size Does Not Apply To Product
Retainer Cover Material Lead Free Copper Silicon Alloy
Retainer Cover Type Gasketed Cap
Screen Material 304 Stainless Steel
Screen Size 20 MESH
Series LF777
Strainer Type Wye