Skip to Main Content
Logo

LF77S1 3/8

Part of the LF777S Series

Ordering Code: 0379110

UPC: 098268285581

Lead Free: YES

3/8 IN Lead Free Wye Pattern Strainer, Thread, 20 Mesh Screen, Tapped Retainer Cap, Closure Plug

This 3/8 inch lead free wye pattern strainer is designed to protect system components from dirt, rust, and other damaging debris in the piping system. It is used in steam and liquid applications and furnished with a machined seat that allows the screen to be self-aligning to assure a perfect fit. This strainer consists of cast iron body with threaded end connections and 20 mesh screen. The maximum working pressure is 400 psi (27.6 bar) WOG at 210 degree F (99 degrees C) and 125 psi (8.6 bar) WSP at 353 degree F (178 degrees C).

Product Features

  • Wye pattern
  • Tapped retainer cap and closure plug
  • Lead free construction
  • Threaded connections
Specifications
Blowdown Outlet Connection Female Threaded
Blowdown Outlet Size 1/4 IN
Body Material Brass
Body Pattern Wye
Brand Name Watts
Epoxy Coating Type None
Gasket Material NBR
Inlet Connection Size 3/8 IN
Inlet Connection Size-Metric 10 MM
Inlet Connection Type Female Threaded
Inlet Thread Type NPT
Lead Free YES
Mesh Screen Size 20 MESH
Model Number LF77S1 3/8
Outlet Connection Size 3/8 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0379110
Perforated Screen Size Does Not Apply To Product
Plug Material Brass
Retainer Cover Material Brass
Retainer Cover Type Tapped with Closure Plug
Screen Material Stainless Steel
Screen Size 20 MESH
Series LF777S
Strainer Type Wye
WOG Rating 400 PSI