Skip to Main Content
Logo

SmartStream A

Standard UV Sterilization System, LP lamp

Sales Channel: Dealer|Dealer, Wholesale, Retail

  • Strain relief for lamp power wire built into quartz sleeve nut
  • Available in 110V and 220V
  • High output and high efficiency 9,000-hour rated lamps
  • Highly polished 304 stainless steel reactor chamber

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific SmartStream A

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA