SmartStream PW-A
UV Disinfection Systems
Sales Channel: Wholesale
SmartStream® Series A UV Disinfection Systems inactivate harmful organisms in water without using toxic chemicals. An LED indicator and audible alarm indicate when the lamp needs replacement. Lamps are rated for 12 months of continuous service life and are easily replaceable.
Features
- Available in 110V and 220V
- High output and high efficiency 9,000-hour rated lamps
- Strain relief for lamp power wire built into quartz sleeve nut
- Highly polished 304 stainless steel reactor chamber
-
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SmartStream PW-A