Skip to Main Content
Logo

SmartStream PW-C

UV Disinfection Systems

Sales Channel: Wholesale

SmartStream® Series C UV Disinfection Systems inactivate harmful organisms in water without using toxic chemicals. Auto lamp dimming during no-flow periods reduces power consumption by up to 46%. Auto lamp shutoff protects users from UV exposure. Wireless RFID SmartKey™ technology ensures proper lamp replacement and maintains service record. Timer indicates remaining lamp life, and visual and audible alarms signal when replacement is needed. Includes UV sensor input and alarm output for solenoid valve.

Features

  • Automatic lamp dimming conserves up to 46% power
  • SmartKey™ technology ensures proper lamp installation and maintains service record
  • High-output lamp system with UV sensor to monitor water disinfection
  • Solenoid valve stops water flow when lamp output is too low

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific SmartStream PW-C

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: