Skip to Main Content
Logo

PWC016AFAX

Part of the SmartStream PW-C Series

Sales Channel: Wholesale

Ordering Code: 7100712

UPC: 098268141665

Lead Free: YES

16 Gpm,110 V Us, Ultraviolet Water Disinfection System 3/4 In X 1 In Fmnpt

The Watts SmartStream (TM) ultraviolet disinfection system, model PWC016AFAX, is highly effective at providing protection against microbiological contamination in water for residential and commercial applications. This system has 3/4 inch x 1 inch combo inlet/outlet connections and provides a flow rate up to 16 gallons per minute. Disinfection of water with SmartStream is a simple, rapid physical process. When contaminated water is exposed to SmartStream's 254 nanometer UV light, the UV light penetrates the cell walls of microorganisms and disrupts their genetic deoxyribonucleic acid (DNA) material. This quickly inactivates microorganisms by destroying their ability to replicate and infect. UV light has the ability to inactivate up to 99.9999 percent (6 log) of harmful organisms in water. SmartStream UV systems have the ability to inactivate bacteria, cysts, protozoa, parasites, and viruses. Even mold and algae are inactivated by the powerful effects of UV. SmartStream UV disinfection

Product Features

  • Bulb life expectancy up to 12 months
  • 316 Stainless steel reactor chamber
  • Rated up to 16 gallons per minute
  • Audible and visual alarm on ballast
Specifications
Brand Name Watts
Housing Material 316 Stainless Steel
Lead Free YES
Maximum Flow Rate-GPM 16.00
Model Number PWC016AFAX
Outlet Connection Size 1 IN
Outlet Connection Type Does Not Apply To Product
Part Number 7100712
Series SmartStream PW-C