Skip to Main Content

SmartStream PW-D

UV Disinfection Systems

Sales Channel: Wholesale

  • High-output lamp system with solenoid control and UV sensor to monitor water disinfection
  • Easy-to-use, customizable touchscreen display indicates key service data and when to change lamp
  • Automatic lamp dimming conserves up to 46% power
  • SmartKey™ technology ensures proper lamp installation and maintains service record

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific SmartStream PW-D

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA