Skip to Main Content
Logo

PWD012AFAX

Part of the SmartStream PW-D Series

Sales Channel: Wholesale

Ordering Code: 7100717

UPC: 098268141832

Lead Free: YES

12 Gpm Ultraviolet Water Disinfection System 110 V Us 3/4 In X 1 In Fmnpt

The Watts SmartStream (TM) ultraviolet disinfection systems, model PWD012AFAX, is highly effective at providing protection against microbiological contamination in water for residential and commercial applications. This system has 3/4 inch x 1 inch combo NPT inlet/outlet connections and provides a flow rates up to 12 gallons per minute. Disinfection of water with SmartStream is a simple, rapid physical process. When contaminated water is exposed to SmartStream's 254 nanometer UV light, the UV light penetrates the cell walls of microorganisms and disrupts their genetic deoxyribonucleic acid (DNA) material. This quickly inactivates microorganisms by destroying their ability to replicate and infect. UV light has the ability to inactivate up to 99.9999 percent (6 log) of harmful organisms in water. SmartStream UV systems have the ability to inactivate bacteria, cysts, protozoa, parasites, and viruses. Even mold and algae are inactivated by the powerful effects of UV. SmartStream UV disinf

Product Features

  • Bulb life expectancy up to 12 months
  • Rated up to 12 gallons per minute
  • 316 Stainless steel reactor chamber
  • Audible and visual alarm on ballast
Specifications
Brand Name Watts
Housing Material 316 Stainless Steel
Lead Free YES
Maximum Flow Rate-GPM 12.00
Model Number PWD012AFAX
Outlet Connection Size 1 IN
Outlet Connection Type Does Not Apply To Product
Part Number 7100717
Series SmartStream PW-D