Skip to Main Content
Logo

PWD040AGAX

Part of the SmartStream PW-D Series

Sales Channel: Wholesale

Ordering Code: 7100721

UPC: 098268142181

Lead Free: YES

40 Gpm Ultraviolet Water Disinfection System 110 V Us 1 In X 1 1/2 In Fmnpt

The Watts SmartStream (TM) ultraviolet disinfection systems, model PWD040AGAX, is highly effective at providing protection against microbiological contamination in water for residential and commercial applications. This system has 1 inch x 1 1/2 inch combo NPT inlet/outlet connections and provides a flow rates up to 40 gallons per minute. Disinfection of water with SmartStream is a simple, rapid physical process. When contaminated water is exposed to SmartStream's 254 nanometer UV light, the UV light penetrates the cell walls of microorganisms and disrupts their genetic deoxyribonucleic acid (DNA) material. This quickly inactivates microorganisms by destroying their ability to replicate and infect. UV light has the ability to inactivate up to 99.9999 percent (6 log) of harmful organisms in water. SmartStream UV systems have the ability to inactivate bacteria, cysts, protozoa, parasites, and viruses. Even mold and algae are inactivated by the powerful effects of UV. SmartStream UV disi

Product Features

  • Bulb life expectancy up to 12 months
  • 316 Stainless steel reactor chamber
  • Rated up to 40 gallons per minute
  • Audible and visual alarm on ballast
Specifications
Brand Name Watts
Housing Material 316 Stainless Steel
Lead Free YES
Maximum Flow Rate-GPM 40.00
Model Number PWD040AGAX
Outlet Connection Size 1 1/2 IN
Outlet Connection Type Does Not Apply To Product
Part Number 7100721
Series SmartStream PW-D