Skip to Main Content
Logo

Watts UV Watts

UV Disinfection Systems

Watts UV Disinfection Systems use ultraviolet light to disinfect water. They are highly effective in killing and inactivating many species of disease-causing microorganisms including bacteria, viruses and chlorine-resistant protozoa, without the use of harmful chemicals. Value-priced, with quartz sleeve and lamps plus lamp replacement reminders.

Features

  • Flow rates up to 12 gpm
  • Audible and visual alarms indicate when lamp needs replacement
  • Lamps rated for 12-month continuous service life
  • Highly polished 304 stainless steel reactor chambers

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Watts UV