UFpure
Direct Drinking Purifiers Series
The Watts Ultra-filtration Direct Drinking Purifier is economical and compact, which dose not need very large installation space and is easy for maintenance. Ultrafiltration membrane filtration technology is used through a multi-stage purification process to effectively remove the abnormal color, odor, residual chlorine, organic matter and other harmful substances in the tap water to retain the minerals in the water and make the water directly drinkable
Features
- Watts' unique filtered medium is used as the core filter media for optimal filtration
- Automated making water and rinsing function for easier use
- It automatically detects water flowing in and user’s water supply
- WU302-4 has liquid crystal display for more user-friendly operation
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific UFpure
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |