Skip to Main Content
Logo

PWHSJUM40

Part of the PWHSJUMBO Series

Sales Channel: Wholesale

Ordering Code: 7100327

UPC: 098268565232

Lead Free: YES

40 Series Stainless Steel Jumbo Cartridge

This 40 series commercial and industrial housing is made of 100 percent 316 stainless steel material. The convenient band clamp lid closure is standard for an easy cartridge replacement. The pipe fittings are readily accessible for easy installation. The adjustable compression cap provides superior sealing for both ends of the jumbo cartridge. The two drains are provided for clean and dirty fluids. The knife edge seals are provided at both ends of all DOE cartridges for superior performance. It is rated for temperatures up to 250 F using hi-temp cartridges and the water pressure rating up to 150 psi. The protective poly-coat over stainless steel is the standard finish.

Product Features

  • Band clamp lid closure
  • Rated for temperatures up to 250 degrees F
  • Pipe fittings are readily accessible for easy installation
  • Commercial and industrial housing is made of 100 percent 316 stainless steel material
Specifications
Brand Name Watts
Housing Material 316 Stainless Steel
Inlet Connection Size 2 IN
Lead Free YES
Lid Closure Type V-Band
Maximum Flow Rate-GPM 50.00
Maximum Pressure-PSI 150
Maximum Temperature-Fahrenheit 140
Minimum Temperature-Fahrenheit 40
Model Number PWHSJUM40
Number Of Cartridges 1
Outlet Connection Size 2 IN
Part Number 7100327
Pressure Relief Yes
Series PWHSJUMBO