CLX
CLX Online Residual Oxident and Chlorine Monitor
User selectable features and innovative design sets the new CLX Online Residual Oxident and Chlorine Monitor apart from the competition. Cycle times that are adjustable from 110 seconds to 10 minutes, 4-20mA and Modbus outputs that can control feed pumps and user settable alarms equates to low operating and maintenance costs. A new flow through design maintains cuvette cleanliness and allows for viewing of optical operations. The strong, shatterproof case that opens to facilitate reagent replacement also allows easy access to all service functions which reduces maintenance time. Unattended operation and low chemical usage equates to low operating cost.
Features
- Optional extended range to 15 mg/l ± 10% accuracy
- Designed for unattended operation up to 30 days; Depending on sample cycle times and BWMS monthly operation times
- Low reagent use for low operating costs
- Total residual oxidant and chlorine monitoring
Literature
-
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CLX
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |