10500
This DPD reagent dispenser provides for 100 tests for free chlorine. It has a 5ml sample size, for use with HF scientific and Hach (R) photometers.
- Simple push button operation allows for precise dosing
- Patented design
- Patented ergonomic design, convenient and easy to use
- Dispenser design prevents clogging
- No spill dispensing into most round or square cuvettes
Specifications | |
---|---|
Chlorine Type To Detect | Free |
Number Of Tests | 100 tests |
Photometers Used On | HF scientific, Hach (R) |
Sample Size | 5ml |