28061
The infrared M100+ laboratory turbidimeter offers an easy solution for verifying operation of online turbidimeters like the MTOL+. The color touchscreen interface provides fast access to settings, data and calibration functions. Features such as the Auto Alert Calibration Prompt simplify maintenance. With a resolution of up to 0.0001 NTU at low turbidity readings and an extended range up to 4,000 NTU, the M100+ is an ideal and affordable tool for research as well as routine analytical measurements. The M100+ includes a USB port for downloading logged data and firmware updating.
- Auto Ranging from 0 to 4000 NTU Instrument senses the turbidity level of sample and automatically adjusts the measurement range
- Calibration Alert prompts the operator when calibration is required
- Simple Calibration Procedure, initiate calibration with the press of a button
- Data Logging
- Infrared and white light model options
- Reusable ProCal Calibration Standards
Specifications | |
---|---|
Accuracy | Percent of reading or plus or minus 0.02 NTV below 40 NTU, whichever is greater plus or minus 5 percent of reading above 40 NTU |
Dimensions | 10.75 x 10 x 3.75 in. (27.3 x 25.4 x 9.5 cm) |
Light Source | White light (tungsten filament, krypton gas filled) or Infrared (860nm LED) |
Measurement Principle | Nephelometric below 1000 NTU / Ratio above 1000 NTU |
Operating Temperature | 1 to 40 degrees C (34 to 104 degree F) |
Outputs | USB |
Range | Auto ranging from 0 - 4000 NTU |
Resolution | Selectable up to 0.0001 NTU |
Response Time | 3 seconds |
Safety Rating | UL, CSA (LC mark), CE |
Sample Size | 30 ml (27 ml minimum) |
Weight | 2.9 lbs. (1.32 kg) |