OFTWH-RM-R
Part of the OFTWH-RES Series
Sales Channel: Multi-Channel
Ordering Code: 0002189
UPC: 098268000740
Lead Free: YES
Replacement Cartridge For Oftwh-R System
This cartridge replacement media is designed for the 4 GPM OneFlow (R) cold water single cartridge style filter system used on water heaters, hot-beverage systems, appliances, steamers, etc that requires protection from the ill effects of hard water. It is NSF and ANSI certified for material safety and should be replaced every 12 months by isolating the tank with a bypass valve.
Product Features
- Requires no chemical additives or electricity
- No backwashing, regeneration or discharge water required
- Certified for material safety to NSF and ANSI Standard 42 and 61
- Media cartridge must be replaced once every 24 months
Specifications | |
---|---|
Brand Name | Watts |
Lead Free | YES |
Model Number | OFTWH-RM-R |
Part Number | 0002189 |
Product Type | Replacement Cartridge |
Series | OFTWH-RES |
-
Downloads