Skip to Main Content

PWFCTTMBN

Part of the PWFCTTM Series

Sales Channel: Wholesale

Ordering Code: 7100205

UPC: 098268563139

Lead Free: YES

Reverse Osmosis Faucet Brushed Nickel With Top Mount

This brushed nickel top mount faucet design makes it very simple to install. There is no need to climb underneath the counter because the unique toggle bolt design allows for tightening the faucet down from above the counter. The quick connect fittings on the bottom of the faucet makes it perfect fit for air gap and non air gap applications.

Product Features

  • Top mount design
  • Brushed nickel finish
  • Ideal for air gap and non air gap applications
  • Quick connect tube port
Specifications
Brand Name Watts
EANUCCCode 098268563139
Lead Free YES
Part Number 7100205
Series PWFCTTM