Skip to Main Content
Logo

PWFCTTMMBN

Part of the PWFCTTM Series

Sales Channel: Wholesale

Ordering Code: 7100204

UPC: 098268563122

Lead Free: YES

Reverse Osmosis Faucet Brushed Nickel Top Mount And Monitor

This brushed nickel top mount faucet design makes it very simple to install. There is no need to climb underneath the counter because the unique toggle bolt design allows for tightening the faucet down from above the counter. The quick connect fittings on the bottom of the faucet makes it perfect fit for air gap and non air gap applications. The built in monitor reminds you when it is time to change the filters at six month intervals.

Product Features

  • Top mount design
  • Brushed nickel finish
  • Built in monitor reminds you to change the filter when needed
  • Quick connect tube port
Specifications
Brand Name Watts
Lead Free YES
Model Number PWFCTTMMBN
Part Number 7100204
Series PWFCTTM