Skip to Main Content
Logo

PWHP1014CPR

Part of the PWHP CLEAR Series

Sales Channel: Wholesale

Ordering Code: 7100271

UPC: 098268564426

Lead Free: YES

10 In Clear Housing With 1/4 In Port And Pressure Relief Valve

This 10 inch clear housing with a white cap accepts slim-line filters and allows for easy visual filter inspection. The housing cap features a 1/4 inch NPT pipe size and a pressure relief valve. It is made of a heavy duty construction using high quality FDA grade polypropylene. It has superior chemical resistance from many aggressive chemicals. The housing lid features a buttress thread design for superior sealing and security. The thick side walls are made with heavy-duty ribs to provide greater strength. It is rated at temperatures up to 125 F (52 C) and the water pressure is rated up to 125 psi (8.75 bar). The cap, sump and top-seated O-rings are compressed to provide leak proof sealing.

Product Features

  • Superior resistance from many aggressive chemicals
  • 10 Inches long
  • 1/4 IN Port connection
  • Pressure relief valve
Specifications
Brand Name Watts
Cap Color White
EANUCCCode 098268564426
High Temperature No
Housing Finish Smooth Plastic
Housing Material Polypropylene
Inlet Connection Size 1/4 IN
Inlet Connection Thread Type FPT
Lead Free YES
Lid Closure Type Screw-twist
Maximum Temperature-Fahrenheit 100
Minimum Temperature-Fahrenheit 40
O-ring Material EPDM
Outlet Connection Size 1/4 IN
Outlet Connection Thread Type FPT
Part Number 7100271
Pressure Drop 0.6 to 1 PSI based on the micron
Pressure Rating-BAR 6.90
Pressure Rating-PSI 100
Pressure Relief Yes
Series PWHP CLEAR
Sump Color Clear