What's New - Check out our latest featured products and more!
- Home >
- New Products >
- OneFlow® Anti-Scale Systems
OneFlow® Anti-Scale Systems from Watts
Building owners, property managers and facility engineers now have a better environmentally friendly and virtually maintenance free solution to fight scale. OneFlow® prevents scale by transforming dissolved hardness minerals into harmless, inactive microscopic crystal particles. These particles make their way through plumbing systems without latching on to pipes, fixtures, valves or heating elements. Scientifically tested and certified for performance, OneFlow® provides scale control results backed by years of successful field applications. Make the intelligent choice in scale prevention, OneFlow® from Watts.
Benefits
- Eliminates scale prevention chemicals or salt
- De-scaling chemical costs are slashed
- Reduced labor costs and downtime
- Increased operating efficiencies
- Longer life for capital equipment
- Known to reverse existing scale problems
- Energy saving will provide immediate ROI
Features
- No salt or chemicals required
- Economical and efficient
- Upflow design for better flow rates
- No backwashing and zero discharge
- Virtually maintenance free
- Consistent scale control performance
- Wide-range of commercial applications
- Uses environmentally friendly "green" technology
- Long-lasting media needs no regeneration
OneFlow® Solutions
OneFlow® models are available in cartridge and tank style units for commercial applications on both cold and hot water lines. Available in sizes to 2 in. (15 to 50mm) and for flow rates between 0.5 to 450 gpm (1.9 to 1703 lpm).

More Information
Product Brochure
Click here to download the OneFlow® Product Brochure.