How it Works
The tool calculates the difference in cost requirements between the IntelliStation 2 and an equivalent TMV in energy units and dollars required to heat water to desired settings.
The tool calculates the energy required to raise recirculation water temperature from the lowest end of the temperature control range to the outlet and water heater temperatures.
Temperature control range:
- IntelliStation 2 = +/-2°F
- TMV = User-defined input (+/-2°F to +/-7°F)
The calculator estimates savings gained by better temperature control and lower circulated temperature during non-use hours. Greater savings can be calculated using the broader calculation tool that allows for separate water heater/outlet temperature settings for the DMV/TMV valve types.
You can add a custom rate for your location.
Use units that match the energy type of the selected heat source: therm or kWh
Return Temperature
Setback = 140°F Outlet Temp – 20°F.
Setback = 120°F for 14 hrs on Saturday
and 14 hrs on Sunday
Get results
| TMV vs DMV +/-2°F Temp Control |
Setback |
|
| Monthly: |
0
|
0
|
| Annual: |
0
|
0
|
Energy Monthly Savings: 0aaa
NOTE: The results generated by this calculator are estimates only based on the information provided and selected by you. Watts does not guarantee that you will achieve the exact savings generated by this tool, as conditions at each property, including energy consumption and cost, can vary.
Watts product specifications in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Experience the Next Generation of Digital Mixing
Connect with a representative today to request more information.