Improve efficiency, compliance, and Legionella protection while reducing costs
Digital mixing valves, like the IntelliStation 2, represent the next generation of water temperature management, offering a more advanced approach compared to traditional solutions. Designed to enhance performance, safety, and efficiency, these systems provide greater control and visibility over water distribution. Whether in commercial, healthcare, or industrial applications, digital technology is transforming how facilities manage water temperature with reliability and precision.
|
|
||
| Features | IntelliStation® 2 (Digital mixing valve) | Thermostatic Mixing Valve (TMV) |
|---|---|---|
| Temperature Control Efficiency |
Precise ±2°F control with high-speed actuator
|
Less precise, mechanical response takes longer to adjust |
| Energy & Water Efficiency |
Programmable temperature setbacks to reduce energy and water waste
|
Fixed settings, no automated energy-saving features |
| Thermal Flushing for Legionella Mitigation |
Automated high-temperature sanitization mode to combat bacteria like Legionella
|
Requires manual flushing and monitoring |
| Remote Monitoring & Control |
Integrates with BAS (BACnet, Modbus) & Nexa
|
No remote monitoring; requires on-site manual adjustments |
| Data Logging & Compliance |
Tracks temperature, flow, and alerts for easy regulatory compliance
|
No built-in logging, making compliance more difficult |
| Alerts & Safety Features |
Programmable alerts, error history, passcode protection for system security
|
No built-in alerts or error history tracking |
| Failure Safety Measures |
Full cold water flow in power failure to prevent scalding
|
No automatic safety override in power loss scenarios |
See How Much You Can Save
Experience the Next Generation of Digital Mixing
Connect with a representative today to request more information.