Invita® WiFi Thermostat 564

Effortless, Energy-Efficient Home Comfort

Deliver your customers smart thermostat upgrades and furnace to heat pump conversions without the hassle of pulling wire, patching walls, or replacing batteries with the Invita® WiFi Thermostat 564. Using just two wires from any living space, Invita easily connects to the included HVAC Interface Module (HIM), empowering homeowners with real-time remote monitoring, setting adjustments, and system notifications from the Watts Home app.

 

Buy Now
Contact a Rep

 

 

 

Invita Eliminates:

  • Pulling new wires
  • Patching & repainting walls
  • Batteries
  • Unreliable power stealing
  • Unreliable wireless signals
     
invita-central-control

Multiple HVAC System Compatibility

From conventional HVAC to heat pumps to dual fuel systems, Invita is compatible with most home HVAC systems, providing one centralized control for multi-system integration including air heating and cooling, humidifier/dehumidifier, radiant floor heating, ventilation, and more!

invita-install-2wires

Retrofit & New Installation Solution

Whether you’re upgrading an old thermostat or converting an entire home to a heat pump or dual fuel system, Invita is compatible with your equipment.

Woman adjusting settings in Invita app

Give Your Customers Complete Control

The Watts Home app puts complete home comfort in palm of your customer’s hand, anytime, anywhere! Remotely adjust temperature and humidity with just a tap. Connect multiple Invita thermostats to control different zones and systems, ensuring personalized comfort throughout the entire house.


GET IT ON Google Play     Download on the App Store     

invita-customer-alert-phone

Smart and Connected Monitoring

No WiFi? No problem. Invita will continue operating even when WiFi is down. When IoT connected, Invita can notify your customers of system issues via email, text, or push notification, and issue flood alerts when connected to a Watts FloodSafe™ Water Detector Shutoff.


Products

Product Image - 564

Invita WiFi Thermostat 564 - White

Learn More

Accessories

Add more functionality to your Invita WiFi Thermostat.

Product Image - 070

Outdoor Sensor 070

Learn More
Side view of the 072, a snow melting accessory

Slab Sensor 072

Learn More
072-073

Slab Sensor 073

Learn More
Front view of tekmar's 076 indoor sensor

Indoor Sensor 076

Learn More
Front view of tekmar's 077 indoor sensor

Indoor Sensor 077

Learn More
The tip of the 079 slab sensor wire

Slab Sensor 079

Learn More
Product image of tekmar's 084 indoor sensor

Indoor Sensor 084

Learn More
Product image of tekmar's 086 humidity and Temperature Sensor Flush Mount

Humidity & Temperature Sensor 086

Learn More
Front view of tekmar's 087 Wireless Outdoor Sensor

Wireless Outdoor Sensor 087

Learn More

Interested in learning more about the Invita® WiFi Thermostat 564?

Fill out the form below and a Representative will reach out to you shortly.