Compare tekmar Thermostats

Thermostats with the connections contractors need and the features homeowners want.

tekmar thermostats range from single stage radiant to models with support for multiple stages of heating, cooling, ventilation and humidity control. WiFi and tekmarNet® models provide additional communication features such as remote access through a mobile app.

tekmar 40 Years

Compare Stand-Alone Thermostats

System Requirements

518

519

521

561

562

563

564

Heat Stages

2 Stage Example: Radiant 1st stage & fan coil 2nd stage

1

1

1/2*

1

2

2

2

Cool Stages

2 Stage Example: 2 stage air conditioner

-

-

1

-

1

2

2

Heat Pump Stages

For direct control of heat pump from thermostat

-

-

-

-

-

4

4

Fan / ERV / HRV

Ventilation

-

-

1

-

1

2

2

Auxiliary Sensor Inputs

Number of external sensor connections

1

1

2

2

2

3

3

Auxiliary Sensor Input Options

Support a wider range of applications with these types of external sensors

Outdoor

●

●

●

●

●

●

●

Room

●

●

●

●

●

●

●

Floor

●

●

●

●

●

●

●

Humidity

-

-

-

-

-

●

●

Humidity Control

On-board humidity sensor

-

-

-

-

-

●

●

Radiant Floor Heating

Designed to operate for maximum comfort

●

●

●

●

●

●

●

System Requirements

518

519

521

561

562

563

564

Built-In Programmable Schedule

Program savings without affecting comfort

-

-

●

●

●

●

●

Touchscreen Technology

Large touchscreen makes programming easy

-

-

-

●

●

●

●

Mobile App Remote Access

Adjust thermostat settings from the Watts Home app using a WiFi connection

-

-

-

●

●

●

●

 

Compare tekmarNet Communicating Thermostats

System Requirements

532

554

552

553

557

Heat Stages

2 Stage Example: Radiant 1st stage & fan coil 2nd stage

1

1

1

2

2

Cool Stages

2 Stage Example: 2 stage air conditioner

-

1

-

1

2

Heat Pump Stages

For direct control of heat pump from thermostat

-

-

-

1

2

Fan / ERV / HRV

Ventilation

-

1

-

1

1

Auxiliary Sensor Inputs

Number of external sensor connections

2

2

2

2

3

Auxiliary Sensor Input Options

Support a wider range of applications with these types of external sensors

Outdoor

●

●

●

●

●

Room

●

●

●

●

●

Floor

●

●

●

●

●

Duct

-

●

-

●

●

Coil

-

●

-

●

●

Humidity

-

-

-

-

●

Humidity Control

On-board humidity sensor

-

-

-

●

●

tekmarNet® Communication - 2 or 4 wire

Number of conductors for power & communication

2 or 4

2 or 4

2 or 4

2 or 4

2 or 4

Radiant Floor Heating

Designed to operate for maximum comfort

●

●

●

●

●

Radiant Floor Cooling

Combine radiant floor systems & heat pumps for cooling

-

-

-

●

●

System Requirements

532

554

552

553

557

Built-In Programmable Schedule

Program savings without affecting comfort

-

●

●

●

●

Touchscreen Technology

Large touchscreen makes programming easy

-

●

●

●

●

Gateway Remote Access

Access tekmarNet® systems via the internet with a Gateway 486

●

●

●

●

●

System Wide Control

Add a User Switch to quickly override all networked thermostats

●

●

●

●

●

Zone Synchronization

Coordinate heat demands, minimize equipment cycling

●

●

●

●

●

Air Group Master

Prevent heating & cooling from running simultaneously & operate multiple heating zones within a single cooling zone

-

●

-

●

●

Air Group Member

Participate in an ‘Air Group’ controlled by the ‘Air Group Master’

●

-

●

●

-

Supports Network Scheduling

Centralized scheduling for all thermostats

●

●

●

●

●

Integrate with Home Automation Systems

Connect to home automation systems with a Gateway 482

●

●

●

●

●