Help Page for Boiler Control 294
Wiring Schematic
Control Memory Error
Boiler Sensor Short Error
Boiler Sensor Open Error
Domestic Hot Water Short Sensor Error
Domestic Hot Water Open Sensor Error
Outdoor Sensor Short Error
Outdoor Sensor Open Error
tekmarNet Outdoor Sensor Error
Internet Outdoor Sensor Error
Pressure Sensor Open Circuit Error
Pressure Sensor Short Circuit Error
Expansion Communication Error
Expansion 5 to 8 Lost Error
Expansion 9 to 12 Lost Error
Expansion 13 to 16 Lost Error
tN4 Device b:01 to b:24 Lost Error
tN4 Duplicate Master Error
tN4 Device b:01 to b:25 Error
Ethernet Disconnected Error
Wi-Fi Disconnected Error
Wi-Fi Invalid Password Error
DHCP Address Error
Internet Unavailable Error
Nexa™ Error
Boiler Plant No Heat Alert
Boiler High Temperature Alert
Boiler Low Temperature Alert
High Pressure Alert
Low Pressure Alert
Boiler 01 to 16 Error
Modbus Bus Error
Modbus Boiler 01 to 16 Lost Error
Boiler 01 to 16 Service Hours Alert
Boiler 01 to 16 Service Cycles Alert
Unsupported tN4 Device
Hardware Fault
Resistance versus Temperature Chart
Wireless Sensor Lost Error
Wireless Mesh Extender Lost Error
Wireless Sensor Fault
Wireless Indoor Temperature Hot Alert
Wireless Indoor Temperature Cold Alert
Change Battery Alert
Wireless Network Error
Wireless Outdoor Sensor Error
Wiring Schematic
Control Memory Error
A memory error has been detected. The control will not operate the boilers until all settings have been reviewed. You may also reload factory defaults and use the Setup Wizard to configure the control. If the memory error keeps recurring after a power outage, the control may require replacement. Consult technical support for assistance.
Boiler Sensor Short Error
A short circuit is detected on the boiler supply temperature sensor input. The control will not operate the boilers until this fault is corrected.
To correct, remove the wires from the boiler supply sensor terminals, then use an electrical multimeter to measure the resistance. The resistance should be proportional to the temperature lookup table in the Installation and Operation Manual. Check the wires for damage. If the wires are OK, then replace the Universal Sensor 082. Once the fault is corrected, the error clears automatically.
Boiler Sensor Open Error
An open circuit is detected on the boiler supply temperature sensor input. The control will not operate the boilers until this fault is corrected.
To correct, remove the wires from the boiler supply sensor terminals, then use an electrical multimeter to measure the resistance. The resistance should be proportional to the temperature lookup table in the Installation and Operation Manual. If the resistance is open circuit, check the wires for loose wiring connections. If the wires are OK, then replace the Universal Sensor 082. Once the fault is corrected, the error clears automatically.
Domestic Hot Water Short Sensor Error
A short circuit is detected on the domestic hot water temperature sensor input. The control will not heat the domestic hot water tank until this fault is corrected.
To correct, remove the wires from the DHW sensor terminals, then use an electrical multimeter to measure the resistance. The resistance should be proportional to the temperature lookup table in the Installation and Operation Manual. If the resistance is short circuit, check the wires for damage. If the wires are OK, then replace the Universal Sensor 078. Once the fault is corrected, the error clears automatically.
Domestic Hot Water Open Sensor Error
An open circuit is detected on the domestic hot water temperature sensor input. The control will not heat the domestic hot water tank until this fault is corrected.
The DHW sensor is optional and the setting incorrectly turned on. Check if a sensor is installed. If not installed, set DHW Sensor to off. If installed, remove the wires from the DHW sensor terminals, then use an electrical multimeter to measure the resistance. The resistance should be proportional to the temperature lookup table in the Installation and Operation Manual. If the resistance is open circuit, check the wires for loose wiring connections. If the wires are OK, then replace the Universal Sensor 078. Once the fault is corrected, the error clears automatically.
Outdoor Sensor Short Error
A short circuit is detected on the outdoor air temperature sensor input. The control operates the central heating system at the boiler design temperature until this fault is corrected.
To correct, remove the wires from the outdoor air sensor terminals, then use an electrical multimeter to measure the resistance. The resistance should be proportional to the temperature lookup table in the Installation and Operation Manual. If the resistance is short circuit, check the wires for damage. If the wires are OK, then replace the Outdoor Sensor 070. Once the fault is corrected, the error clears automatically.
Outdoor Sensor Open Error
An open circuit is detected on the outdoor air temperature sensor input. The control operates the central heating system at the boiler design temperature until this fault is corrected.
To correct, remove the wires from the outdoor air sensor terminals, then use an electrical multimeter to measure the resistance. The resistance should be proportional to the temperature lookup table in the Installation and Operation Manual. If the resistance is open circuit, check the wires for loose wiring connections. If the wires are OK, then replace the Outdoor Sensor 070. Once the fault is corrected, the error clears automatically.
tekmarNet Outdoor Sensor Error
The control has not received an outdoor temperature report from the tekmarNet network. Check the tekmarNet network for the location of the outdoor sensor measurement. Check the sensor for open or short circuits and replace the Outdoor Sensor 070 if necessary. Once the fault is corrected, the error clears automatically.
Internet Outdoor Sensor Error
The control has not received an outdoor temperature report from the Internet. Please check that your Router is not blocking Port 443. Please contact an IT professional if assistance is required.
Pressure Sensor Open Circuit Error
An open circuit is detected on the pressure sensor input. The control continues to operate normally but is unable to detect pressure changes. If a pressure sensor is not installed, set the Pressure Sensor setting in the System menu to Off.
If a pressure sensor is installed, inspect the wires for loose connections. If the wires are OK, use an electrical meter to measure the DC voltage between the pressure sensor Ref and Gnd terminals. This should measure 5.0 V(dc). Then check the voltage between pressure sensor In and Gnd. This voltage should measure 0.5 to 4.5 V(dc) depending on the system pressure. If either voltage reading is abnormal then replace the Pressure Sensor 088. Once the fault is corrected, the error clears automatically.
Pressure Sensor Short Circuit Error
A short circuit is detected on the pressure sensor input. The control continues to operate normally but is unable to detect pressure changes.
Inspect the pressure sensor wires for damage. If the wires are OK, use an electrical meter to measure the DC voltage between the pressure sensor Ref and Gnd terminals. This should measure 5.0 V(dc). Then check the voltage between pressure sensor In and Gnd. This voltage should measure 0.5 to 4.5 V(dc) depending on the system pressure. If either voltage reading is abnormal then replace the Pressure Sensor 088. Once the fault is corrected, the error clears automatically.
Expansion Communication Error
The control has lost communication to all Smart Boiler Expansion. Boilers 5 through 16 will not operate until this error is corrected.
To correct, check the expansion communication wires +, -, and Gnd on both the control and expansion to ensure the wire polarity is correct, the wire insulation is stripped, and the wire terminals are tight.
Expansion 5 to 8 Lost Error
The control has lost communication to the Smart Boiler Expansion operating boilers 5 to 8. Boilers 5 through 8 will not operate until this error is corrected.
To correct, check that the expansion power light is on. If the power light is off, use an electrical multimeter to check the power line and neutral terminals for 115 V(ac). If the expansion power light is on, then check the expansion communication wires +, -, and Gnd on both the control and expansion to ensure the wire polarity is correct, the wire insulation is stripped, and the wire terminals are tight.
Expansion 9 to 12 Lost Error
The control has lost communication to the Smart Boiler Expansion operating boilers 9 to 12. Boilers 9 through 12 will not operate until this error is corrected.
To correct, check that the expansion power light is on. If the power light is off, use an electrical multimeter to check the power line and neutral terminals for 115 V(ac). If the expansion power light is on, then check the expansion communication wires +, -, and Gnd on both the control and expansion to ensure the wire polarity is correct, the wire insulation is stripped, and the wire terminals are tight.
Expansion 13 to 16 Lost Error
The control has lost communication to the Smart Boiler Expansion operating boilers 13 to 16. Boilers 13 through 16 will not operate until this error is corrected.
To correct, check that the expansion power light is on. If the power light is off, use an electrical multimeter to check the power line and neutral terminals for 115 V(ac). If the expansion power light is on, then check the expansion communication wires +, -, and Gnd on both the control and expansion to ensure the wire polarity is correct, the wire insulation is stripped, and the wire terminals are tight.
tN4 Bus Error
Communication has been lost on the Boiler Bus. Check the tN4, C and R wires for each tN4 device. Check the polarity of the C and R wires. Check for loose or broken wires. The error message self clears once the error condition is corrected.
tN4 Device b:01 to b:24 Lost Error
Communication is lost to tekmarNet device with address b:##. The ## varies from 01 to 24.
To correct, ensure that there is power to the lost device. Trace the wires from the control to the lost device looking for loose or damaged wires. The error message self clears when the error condition is corrected. If the tN4 device is deliberately removed, go to the Reset menu and press tekmarNet Device Reset.
tN4 Duplicate Master Error
More than one tN4 system control has been detected on the tN4 Boiler Bus. The 294 is a “Master Device” and no other tekmarNet boiler control can be added to the tN4 Boiler Bus terminals.
To correct, remove all other tekmarNet boiler controls from the tN4 Bus.
tN4 Device b:01 to b:25 Error
A tN4 thermostat or device with address b:## has an error that requires corrective action. The ## varies from 01 to 25. Locate the tN4 device and troubleshoot using the device’s Installation and Operating Manual.
Ethernet Disconnected Error
The Ethernet is not connected to a network. Check the Ethernet cable connection to the control and the Router or Switch. Check that the Router or Switch is powered on and operating correctly.
Wi-Fi Disconnected Error
The Wi-Fi network could not be found. Please check that the Wi-Fi network name was entered correctly and that the Router signal is medium to high strength. If necessary, please reconfigure your Wi-Fi network.
Wi-Fi Invalid Password Error
The Wi-Fi Password was not accepted. Please check that the password was entered correctly. If necessary, please reconfigure your Wi-Fi network.
DHCP Address Error
The router has not assigned the control an IP address. Please check the router’s configuration settings and ensure that the DHCP server is enabled and enough IP addresses are available. Please contact an IT professional for assistance.
Internet Unavailable Error
The control is unable to communicate to the Watts cloud through the Internet. The error will automatically clear once Internet communications are established. You may also set the Internet Connection Type to Off to clear the error.
To correct:
1. Check the control’s Internet DNS 1 and DNS 2 settings
2. Check that the router firewall is not blocking or filtering MAC addresses
3. Check that the router firewall is not blocking outbound port 23
Nexa™ Error
The control is unable to connect to Nexa™ by Watts. Please check that your router is not blocking outbound ports 443 or 8883. Please contact an IT professional for assistance.
Boiler Plant No Heat Alert
The boiler supply temperature did not increase within the boiler alert time. There is likely a mechanical failure with either a boiler or circulator that requires immediate attention. The control operates normally while this alert is present.
To reset the alert, press the ‘X’ button to dismiss the error message on the home screen.
Boiler High Temperature Alert
The boiler supply temperature exceeded the boiler high temperature alert threshold. There is likely a mechanical failure with either a boiler or circulator that requires immediate attention. The control operates normally while this alert is present.
The alert clears when the boiler supply temperature falls 2°F (1°C) below the boiler high temperature alert threshold.
Boiler Low Temperature Alert
The boiler supply temperature fell below the boiler low temperature alert threshold. There is likely a mechanical failure with either a boiler or circulator that requires immediate attention. The control operates normally while this alert is present.
The alert clears when the boiler supply temperature rises 2°F (1°C) above the boiler low temperature alert threshold.
High Pressure Alert
The system pressure exceeded the high pressure alert threshold. There may be a problem with the system expansion tank or makeup water feed. The control operates normally while this alert is present.
The alert clears when the pressure falls 1 psi (7 kPa) below the high pressure alert threshold.
Low Pressure Alert
The system pressure exceeded the low pressure alert threshold. There may be a leak in the system. The control operates normally while this alert is present.
The alert clears when the pressure rises 1 psi (7 kPa) above the low pressure alert threshold.
Boiler 01 to 16 Error
The control has read an error code status from boiler 01 to 16 through the modbus communication channel.
To correct the issue, please lookup the error code in the boiler manufacturer’s manual.
Manufacturer: List of select boiler manufacturers
Series: List of select supported boiler series
Model: List of select supported boiler models
Code: Modbus error code from boiler
Modbus Bus Error
The control has detected a problem with the boiler modbus communication. Check the modbus wire polarity, the cable length, connection to the boiler, and connection of any terminating resistors.
Modbus Boiler 01 to 16 Lost Error
The control is unable to communicate to Boiler 01 to 16 through Modbus. Please check that the boiler manufacturer, make and model are set correctly. Please contact tekmar technical support for further assistance.
Boiler 01 to 16 Service Hours Alert
The boiler run time has exceeded the recommended boiler service hours alert interval. Once maintenance has been completed, the service interval can be reset in the boiler status screen.
Boiler 01 to 16 Service Cycles Alert
The boiler has exceeded the recommended boiler service cycles. Once maintenance has been completed, the service interval can be reset in the boiler status screen.
Unsupported tN4 Device
An unsupported tN4 device is connected to tekmarNet communication network. This may include the Mixing Expansion Modules 440, 441, and 444. The error will clear automatically one this device is removed.
Hardware Fault
An internal hardware fault has been detected. Please power the control off then back on. If the hardware fault reoccurs, the control may require replacement. Please contact technical support for assistance.
Resistance versus Temperature Chart
Wireless Sensor Lost Error
The control has lost communication with a wireless sensor. To correct, check the Nexa app for the sensor name and location and follow these steps:
- Press the join button on the wireless sensor
- Replace the batteries
- Install a wireless mesh extender to further extend wireless coverage in the building.
Wireless Mesh Extender Lost Error
The control has lost communication with a wireless mesh extender. To correct, check the Nexa app for the mesh extender name and location and follow these steps:
- Check that the mesh extender power cable is connected
- Check that the mesh extender power light is on
- Install the mesh extender closer to the main control or other mesh extenders.
Wireless Sensor Fault
A wireless sensor is reporting a hardware fault. Check the Nexa app for the sensor name and location. The fault may be caused by the temperature or relative humidity sensor reporting an open circuit or a short circuit.
Wireless Indoor Temperature Hot Alert
A wireless sensor has exceeded the Indoor Temperature Hot Alert threshold. Check the Nexa app for the sensor name and location. The alert automatically clears when the indoor temperature drops 1°F (0.5°C) below the threshold.
Wireless Indoor Temperature Cold Alert
A wireless sensor has dropped below the Indoor Temperature Cold Alert threshold. Check the Nexa app for the sensor name and location. The alert automatically clears when the indoor temperature rises 1°F (0.5°C) above the threshold.
Change Battery Alert
A wireless sensor battery level is low. Check the Nexa app for the sensor name and location. Replace the batteries to clear the alert. Wireless indoor sensors require alkaline AA batteries. Wireless outdoor sensors require lithium AA batteries.
Wireless Network Error
The control is unable to communicate with any wireless sensor or mesh extender. This may occur when:
- The control is mounted in a metal enclosure or hinged box
- All wireless devices have been removed
- All wireless sensor batteries require replacement
- All mesh extenders have their power turned off. Contact a tekmar representative for support in clearing this error
Wireless Outdoor Sensor Error
The control has not received an outdoor temperature report from the Wireless Mesh Network. Use the Nexa app to check the Wireless Mesh Network system for an outdoor sensor.