356
The Mixing Control 356 is designed to operate a mixing pump to control the temperature in a hot water heating system using Outdoor Temperature Reset. It can be used in applications ranging from in-floor radiant to commercial baseboard systems for boiler protection with full reset. This control regulates a single heating water temperature through Outdoor Temperature Reset. It provides mixing by speeding up or slowing down a single permanent capacitor (standard wet rotor) circulator.
Features
- Outdoor temperature reset, warm weather shut down
- Boiler load reset
- Automatic boiler differential
- Variable speed pump control
- Quick setup for easy installation and programming of control
- User comfort adjustment to increase or decrease building space temperature
- Advanced settings to fine-tune building requirements
- Test sequence to ensure proper component operation
- CSA C US certified (approved to applicable UL standards)
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 104 degrees F (0 to 40 degrees C), RH less than or equal to 90 percent Non-condensing |
| Control Type | Microprocessor Control, is Not a Safety/Limit Control |
| Demand | Mixing demand 24 V (ac) 2 VA |
| Dimensions | 4 3/4 IN H x 2 7/8 IN W x 1 7/8 IN D (120 x 74 x 48 MM) |
| Enclosure Material | White PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Hydronic - HVAC Control Type | Mixing Control |
| Markets | Single-Family Homes |
| Power Supply | 24 V (ac) plus / minus 10 percent, 50/60 Hz, 3 VA |
| Relay | 120 V (ac) 5 A, 1/6 hp |
| Sensor | NTC Thermistor, 10 k ohms at 77 degrees F (25 degrees C Plus/Minus 0.2 degrees C) Beta=3892 |
| Variable Pump | 120 V (ac) 2.4 A, 1/6 hp |