361
The Mixing Control 361 is designed to operate a mixing pump using Outdoor Temperature Reset. It can be used in applications ranging from in-floor radiant to commercial baseboard systems for Boiler Return Protection with full reset. This control regulates a single heating water temperature through Mixing Outdoor Reset. It provides mixing by speeding up or slowing down a single permanent capacitor (standard wet rotor) circulator, and provides control of the mix system pump.
Features
- Outdoor temperature reset, indoor temperature feedback (with optional indoor sensor)
- Warm weather shut down, boiler load control
- Automatic boiler differential, variable speed pump control
- Powered mixing system pump output, quick setup for easy installation and programming of control
- User comfort adjustment to increase or decrease building space temperature
- Advanced settings to fine-tune building requirements
- Test sequence to ensure proper component operation
- Setback input for energy savings
- CSA C US certified (approved to applicable UL standards)
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 104 degrees F (0 to 40 degrees C), RH less than or equal to 90 percent Non-condensing |
| Control Type | Microprocessor control, this is not a safety (limit) control |
| Demand | 20 to 260 V (ac) 2 VA |
| Dimensions | 6 5/8 IN H x 7 9/16 IN W x 2 13/16 IN D (170 x 193 x 72 MM) |
| Enclosure Material | Blue PVC plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Hydronic - HVAC Control Type | Mixing Control |
| Markets | Single-Family Homes |
| Power Supply | 120 V (ac) plus / minus 10 percent, 50/60 Hz, 1650 VA |
| Relay | 240 V (ac) 10 A 1/3 hp |
| Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta=3892 |
| Variable Pump | 120 V (ac) 2.4 A (FLA) 5 A (LRA) fuse T2.5 A 250 V |