078
The Universal Sensor 078 is a temperature sensor with a stiff jacketed cable, making it a perfect choice for easy installation into conduit or domestic hot water tank temperature wells. The sensor can also be strapped to a pipe to measure supply or return temperatures.
Features
- Easy installation into domestic hot water tank temperature wells
- Sensor can also be strapped to a pipe to measure supply or return temperatures
- Stiff jacketed cable for easy wiring in conduit
- 10K thermistor
| Specifications | |
|---|---|
| Dimensions | 3/8" OD x 3/4" (9.5 OD x 19 mm) |
| Operating Range | -40 to 221 degrees F (-40 to 105 degrees C) |
| Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |
| Sensor Material | Brass sleeve, 15 FT (4.6 m) 18 AWG, HDPE jacket, 300 V cable |