079
The Slab Sensor 079 is commonly used for floor temperature sensing in floor heating applications. The thin casing allows for retrofit installation between tile spaces if necessary. This sensor is designed to provide a thermostat with the ability to maintain a minimum slab temperature, or help to limit the maximum slab temperature.
Features
- 10K thermistor
- Commonly used for floor temperature sensing in floor heating applications
- Compatible with tekmar thermostats that support slab sensing
- Thin profile to simplify installation
| Specifications | |
|---|---|
| Agency Approvals | CSA C US |
| Dimensions | 3/16" OD x 1-1/2" (5 mm OD x 38 mm) |
| Operating Range | -58 to 140 degrees F (-50 to 60 degrees C) |
| Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |
| Sensor Material | 316 stainless steel, 10 FT (3 m) 24 AWG, 300 volt PVC insulated Zipcord |