090
The Snow/Ice Sensor 090 is an in ground sensor used with tekmar snow melting controls to automatically detect snow or ice on a driveway or walkway. The 090 has 65 feet (20 m) of wire. This product can be used in applications ranging from residential driveways to commercial building fronts such as emergency access entries. This sensor allows tekmar snow melting controls to automatically operate the snow/ice melt system only when snow or ice is present, while also providing slab temperature feedback to the control.
Features
- Automatic snow/ice detection
- Slab temperature sensing
- Long wire included so in field splicing is not necessary
- Designed for long life in driveway and walkway installations
- 65 FT (20 m) of cable
| Specifications | |
|---|---|
| Agency Approvals | CSA C US with tekmar Snow Melting Controls |
| Dimensions | 1-3/4" H x 3-7/16" OD (45 mm H x 87 mm OD) |
| Load Rating | 15,000 lb (66,723 N) distributed load, non-impact, installed in concrete according to the manual |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Operating Range | -30 to 170 degrees F (-34 to 77 degrees C) |
| Sensor Material | Silicon brass, 65 FT (20 m) 5 conductor stranded wire with polyethylene jacket |