091
The Snow/Ice Sensor Socket 091 is designed to provide a mounting solution for the Snow/Ice Sensor 090 or 094. It is intended to be installed directly into a concrete slab when the slab is poured, so that the 090 or 094 can be installed into it once dry.
Features
- Provides mounting solution for Snow/Ice Sensor 090 or 094
- Includes mounting plate
- Constructed with silicon brass
- Intended to be installed directly into a concrete slab when the slab is poured
| Specifications | |
|---|---|
| Accessory Type | Miscellaneous |
| Agency Approvals | CSA C US with tekmar Snow / Ice Sensor 090 |
| Dimensions | 3-13/16" H x 3-1/2" OD (97 mm H x 89 OD mm) |
| Load Rating | 15,000 lb (66,723 N) distributed load, non-impact, installed in concrete according to the manual |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |