Valves and Actuators
The tekmar Valve Series delivers dependable flow control for hydronic heating and cooling systems across residential and commercial applications. The product line includes 2-way zone valves, 3-way and 4-way mixing valves, 6-way diverting valve panels, and compatible actuating motors, providing flexible solutions for zoning, temperature control, and flow management.
Available in a variety of sizes, connection types, and configurations, tekmar valves are designed to support efficient system operation while simplifying installation and integration. Whether managing zone control, mixed water temperatures, or heating and cooling changeover, the tekmar Valve Series offers reliable performance for a wide range of hydronic system designs.
Features
- Includes 2-way zone, 3-way mixing, 4-way mixing, and 6-way diverting valve solutions
- Available in sizes from 3/8 in. to 2 in.
- Offered with flare, female NPT, sweat, and press connections
- Brass construction on select models for corrosion resistance
- Compatible actuators available for automated valve operation
- Designed for hydronic heating and cooling system applications
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Valves and Actuators
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.