564
Smart thermostat upgrades and furnace to heat pump conversions have never been simpler with the Invita(R) Wi-Fi Thermostat 564. No more pulling new wires, no more patching and repainting walls, and no more changing batteries. Just an easy-to-use, energy-efficient comfort for the entire family backed by the Energy Star Mark. Using just the existing 2 wires from any living space, the Invita easily connects to an HVAC Interface Module in the mechanical room. It works with most types of heating and cooling systems, including conventional, heat pump, and dual fuel, and offers built-in fan, relative humidity, and ventilation control. The Watts(R) Home mobile app provides real-time remote monitoring, setting adjustments, and notifications if issues arise with the HVAC system.
Features
- Remote access with mirrored controls using the Watts Home mobile app
- Works with most HVAC systems - conventional, heat pump, and dual fuel systems
- Adjustable balance point - operates heat pumps to temperatures as low as minus 22 degrees F/minus 30 degrees C before engaging a secondary heat source
- Built-in humidity sensor can automatically operate optional humidifier or dehumidifier when adjustable setpoints are exceeded
- Operates optional heat recovery ventilator (HRV) or energy recovery ventilator (ERV) to recover heat from exhaust air
- Programmable schedule with early start
- Weather and outdoor temperature readings
- Certified Energy Star rating
- Voice Control compatibility with Amazon(R) Alexa and Google(R) Home
| Specifications | |
|---|---|
| Agency Approvals | Meets Class B: ICES-003 & FCC Part 15B, Energy Star Certified |
| Ambient Conditions | Display: Indoor use only, -4 to 122 degrees F (-20 to 50 degrees C), RH less than or equal to 90 percent non-condensing, HVAC Interface Module: -40 to 122 degrees F (-40 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
| Dimensions | Display: 4-1/2" H x 2-3/4" W x 9/16" D (114 x 70 x 14 mm), HVAC Interface Module: 7-7/16" H x 4-7/16" W x 1-1/4" D (112 x 56 x 31 mm) |
| Display | 3 1/2 IN Color Touchscreen |
| Enclosure Material | White PVC and Blue PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Environmental Notice | Do not use in presence of ammonia such as animal barns |
| Markets | Single-Family Homes |
| Power Supply | 21 to 30 V (ac), 6 VA, Class 2 |
| Relay | 30 V (ac), 2 A, Class 2 circuits |