261
The Boiler Control 261 is designed to stage two on/off boilers using Outdoor Temperature Reset. It can be used in applications ranging from a single zone of baseboard, multiple baseboard and fan coil zones, to dedicated setpoint heating in commercial buildings. This control regulates a single heating water temperature through Outdoor Temperature Reset and/or setpoint target control. It is capable of controlling (stage and rotate) up to 2 on/off boilers, or a single 2 stage boiler, as well as the system pump.
Features
- Outdoor temperature reset, setback input for energy savings
- warm weather shut down, automatic boiler differential
- 2 Stage boiler control
- Quick setup for easy installation and programming of control
- User comfort adjustment to increase or decrease building space temperature
- Advanced settings to fine-tune building requirements
- Exercising
- Powered boiler pump output
- Test sequence to ensure proper component operation
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 113 degrees F (0 to 45 degrees C), RH less than or equal to 90 percent Non-condensing |
| Control Type | Microprocessor Control, is Not a Safety/Limit Control |
| Demand | 20 to 260 V (ac) 2 VA |
| Dimensions | 6 5/8 IN H x 7 9/16 IN W x 2 13/16 IN D (170 x 193 x 72 MM) |
| Enclosure Material | Blue PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Hydronic - HVAC Control Type | Boiler Control |
| Markets | Single-Family Homes |
| Power Supply | 120 V (ac) plus / minus 10 percent, 50/60 Hz, 1300 VA |
| Relay | 240 V (ac) 10 A, 1/3 hp |
| Sensor | NTC Thermistor, 10 k ohms at 77 degrees F (25 degrees C Plus/Minus 0.2 degrees C) Beta=3892 |