295
The Smart Mix Expansion 295 is designed to operate a mixing device within a hydronic heating and cooling system as an expansion to the tekmar Smart Heat Pump Control 291. It controls a mixed system pump and offers optional outputs for mixing, including a variable speed injection pump, floating action actuator, analog signal, and diverting valve for switching between hot and chilled water.
Features
- Expansion for 1 mix temperature
- Powered variable speed injection pump
- Powered 24 V (ac) floating action output
- Analog 4-20 mA output
- Analog 0-10 V (dc) output
- Diverting valve for swithing between hot and chilled water
- 3 wire commmunication
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, FCC Part 15B, ICES-003 Class A |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), less than 90 percent RH Non-condensing, Altitude Less Than 6560 feet (2000 m), Installation Category II, Pollution Degree 2 |
| Dimensions | 9 IN H x 8 IN W x 2 11/32 IN D (229 x 203 x 60 MM) |
| Enclosure Material | Blue ABS Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Modulating Output | 0-10 V (dc) 500 ohms minimum load impedance / 4-20 mA 1 k ohms max load impedance |
| Power Supply | 115 V (ac) plus / minus 10 percent, 60 Hz, 6W |
| Pump Relay | 230 V (ac), 5A, 1/3 hp |