346
The Power Manager 346 is designed to allow non-tekmar products to interface with a tekmarNet (R) 4 communicating heating system. It can be used in applications that use 3rd party thermostats, zoning devices, or mechanical equipment that requires a hot water demand from the boiler system. This product provides demand inputs for up to 4 different reset water temperatures (high temp, low temp 1, low temp 2, low temp 3). It has the capability of switching 3 pump outputs and provides wiring for up to 3 tekmarNet (R) 4 devices, as well as the 4 separate demand inputs to create a heat call on one of up to 4 possible reset water temperatures.
Features
- tekmarNet (R) 4 compatible
- Four tekmarNet (R) 4 buses
- Four on-off demand inputs
- Converts demands to tekmarNet (R) 4 communication
- Three 115 V powered auxiliary pump outputs
- Internal 50 VA transformer
- Provides power to tekmarNet (R) 4 reset module
- CSA C US certified for use in the USA and Canada
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 117 degrees F (0 to 47 degrees C), RH plus / minus 80 percent to 88 degrees F (31 degrees C), down to 50 percent above 104 degree F (40 degrees C), Altitude less than 6560 ft. (2000 m), Installation Category II, Pollution Degree |
| Auxiliary Pump Inputs | 24 V (ac), less than 0.1 VA |
| Auxiliary Pump Relay | 115 V (ac) 5 A |
| Bus Demands | 20 to 260 V (ac) 2 VA |
| Combined Load | All loads using input power 11.5A max |
| Control Type | Microprocessor control, this is not a safety (limit) control |
| Dimensions | 8-1/16" H x 11-1/8" W x 2-15/16" D (204 x 282 x 74 mm) |
| Enclosure Material | Blue PC+ABS plastic with metal top and bottom conduit connection walls |
| Enclosure NEMA Rating | NEMA 1 |
| Markets | Single-Family Homes |
| Max Low Voltage Load | 24 V (ac) 2.1 A 50 VA, fuse: T2.5 A 250 V |
| Power Supply | 115 V (ac) plus / minus 10 percent, 60 Hz, 12 A |
| Relay Power | 115 V (ac) plus / minus 10 percent, 60 Hz, 10 A |
| Wire Rating | Installations up to 104 degrees F (40 degrees C) only require 90 degrees C supply wiring, whereas environments of 105 to 117 degrees F (41 to 47 degrees C) require 105 degrees C rated wiring |