360
The Mixing Control 360 is designed to operate a mixing valve using Outdoor Temperature Reset. It can be used in applications ranging from in-floor radiant to commercial baseboard systems for Boiler Return Protection with full reset. This control regulates a single heating water temperature through Mixing Outdoor Reset. It controls the mixing by opening or closing a floating action type mixing valve actuator (3 or 4 way valves), and also provides control of the mix system pump.
Features
- Outdoor temperature reset, indoor temperature feedback (with optional indoor sensor)
- Warm weather shut down, automatic boiler differential
- Floating action mixing control, powered mixing system pump output
- Quick setup for easy installation and programming of control
- User comfort adjustment to increase or decrease building space temperature
- Advanced settings to fine-tune building requirements
- Test sequence to ensure proper component operation
- Setback input for energy savings
- CSA C US certified (approved to applicable UL standards)
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 104 degrees F (0 to 40 degrees C), RH less than or equal to 90 percent Non-condensing |
| Control Type | Microprocessor Control, is Not a Safety/Limit Control |
| Demand | 20 to 260 V (ac) 2 VA |
| Dimensions | 6 5/8 IN H x 7 9/16 IN W x 2 13/16 IN D (170 x 193 x 72 MM) |
| Enclosure Material | Blue PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Floating Output | 24 V (ac) 0.34 A 8 VA |
| Hydronic - HVAC Control Type | Mixing Control |
| Markets | Single-Family Homes |
| Power Supply | 120 V (ac) plus / minus 10 percent, 50/60 Hz, 1300 VA |
| Relay | 240 V (ac) 10 A 1/3 hp |
| Sensor | NTC Thermistor, 10 k ohms at 77 degrees F (25 degrees C Plus/Minus 0.2 degrees C) Beta=3892 |