362
The mixing control 362 is designed to operate either a mixing pump, or mixing valve using outdoor temperature reset. It can be used in applications ranging from in-floor radiant, commercial baseboard systems for boiler protection with full reset, or snowmelt applications to control the slab temperature. This control regulates a single heating water temperature through mixing outdoor reset, or snowmelt operation. It provides mixing by speeding up or slowing down a single permanent capacitor (standard wet rotor) circulator, or by controlling a floating action actuator. It can also provide control of the mix system pump. Has replacement options 360 for floating action mixing valves or 361 for variable speed injection mixing. The best replacement model will vary with application. Contact tekmar customer service for assistance.
Features
- Outdoor temperature reset, indoor Temperature Feedback (with optional indoor sensor)
- Warm weather shut down, automatic boiler differential
- Variable speed pump control OR floating action mixing control, Snow melting control (Mode 2)
- Powered mixing system pump output, quick setup for easy installation and programming of control
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 36 to 104 degrees F (2 to 40 degrees C), RH less than or equal to 80 percent to 88 degrees F (31 degrees C), down to 50 percent above 104 degrees F (40 degrees C), Altitude less than 6560 ft. (2000 m), Installation Category II, Pollution Degree |
| Control Type | Microprocessor Control, is Not a Safety/Limit Control |
| Demand | 20 to 260 V (ac) 2 VA |
| Dimensions | 6 5/8 IN H x 7 9/16 IN W x 2 13/16 IN D (170 x 193 x 72 MM) |
| Enclosure Material | Blue PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Hydronic - HVAC Control Type | Mixing Control |
| Power Supply | 115 V plus / minus 10 percent, 60 Hz, 900 VA |
| Relay | 230 V (ac) 7.5 A 1/3 hp, pilot duty 240 VA |
| Sensor | NTC Thermistor, 10 k ohms at 77 degrees F (25 degrees C Plus/Minus 0.2 degrees C) Beta=3892 |
| Variable Pump | 230 V (ac) 2.4 A 1/6 hp, fuse T2.5 A 250 V |