365
The mixing control 365 is designed to operate a mixing device using outdoor temperature reset. It can be used in applications ranging from in-floor radiant to commercial baseboard systems for boiler protection with full reset. This control regulates a single heating water temperature through outdoor reset. It provides mixing by using a 4-20 mA output to control an analog mixing device such as a mixing valve or variable frequency drive, or a variable speed output to a 120 V pump. It can also control the mix system pump. The best replacement model will vary with application. Contact tekmar customer service for assistance.
Features
- Outdoor temperature reset, optional indoor temperature feedback
- Warm weather shut down, boiler load reset
- Automatic boiler differential, 4-20 mA mixing output
- Powered mixing system pump output
| Specifications | |
|---|---|
| Agency Approvals | CSA, UL listed, meets ICES & FCC regulations for EMI/RFI. |
| Ambient Conditions | Indoor use only, 32 to 104 degrees F (0 to 40 degrees C), RH less than or equal to 90 percent Non-condensing |
| Boiler Relay | 120 V (ac) 10 A 1/4 hp, pilot duty 240 VA 2 A |
| Control Type | Microprocessor Control, is Not a Safety/Limit Control |
| Demand | 24 to 120 V (ac) 2 VA |
| Dimensions | 6 5/8 IN H x 7 9/16 IN W x 2 13/16 IN D (170 x 193 x 72 MM) |
| Enclosure Material | Blue PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Hydronic - HVAC Control Type | Mixing Control |
| Markets | Single-Family Homes |
| Power Supply | 120 V (ac) plus / minus 10 percent 50/60 Hz 300 VA |
| Pump Relay | 120 V (ac) 12 A 1/3 hp, pilot duty 480 VA 4 A |
| Sensor | NTC Thermistor, 10 k ohms at 77 degrees F (25 degrees C Plus/Minus 0.2 degrees C) Beta=3892 |
| Variable Pump | 120 V (ac) 50/60 Hz 2.2 A 1/6 hp, internally fused |