401
The tekmarNet (R) 2 House Control 401 is designed to operate all of the mechanical equipment in a residential hydronic heating system, coordinating their operation through network communication. It can be used in applications ranging from a single zone of baseboard with an on/off boiler, to multiple radiant floor zones with a modulating/condensing boiler. This control regulates one space heating water temperature through Outdoor Temperature Reset and Indoor Temperature Feedback. It is capable of controlling a single on/off, two stage, or modulating boiler, Domestic Hot Water, setpoint loads, 4 on-board zone pumps, and can expand up to 24 zones in total.
Features
- Only requires 2 Wires Per Zone, Four 115 V (ac) powered zone outputs
- For use with tekmarNet (R) 2 thermostats only, tN4 expansion terminals
- Outdoor temperature reset, indoor temperature feedback
- Warm weather shut down, zone synchronization
- DHW post purge, single on/off, two stage, or modulating boiler control
- DHW control, DHW priority (optional)
- Setpoint operation, automatic boiler differential
- Exercising, boiler protection
- Powered pump outputs, System Setback (with optional Timer)
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 104 degrees F (0 to 40 degrees C), RH less than or equal to 90 percent Non-condensing |
| Boiler Stage1 Stage2 Relay | 24 V (ac) 5 A |
| Calls | Setpoint and DHW calls, Short, 0 - 32 V (ac) |
| Control Load | 2 VA |
| Control Type | Microprocessor Control, is Not a Safety/Limit Control |
| Dimensions | 5 1/2 IN H x 5 1/2 IN W x 2 1/4 IN D (140 x 140 x 57 MM) |
| Enclosure Material | Blue PC and ABS Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Hydronic - HVAC Control Type | tN2 House Control |
| Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Modulating Output | Boiler modulation 0 - 10 V (dc) 500 ohms min load impedance, 4 - 20 mA 1 k ohms max load impedance |
| Power Supply | 24 V (ac) plus / minus 10 percent, 60 Hz, 100 VA max, Class 2 |
| Pump Power | 115 V (ac) 12 A max |
| Pump Relay | 115 V (ac) 5 A, 1/6 hp |
| Sensor | NTC Thermistor, 10 k ohms at 77 degrees F (25 degrees C Plus/Minus 0.2 degrees C) Beta=3892 |