423
The Universal Reset Module 423 is designed to operate all of the mechanical equipment in a hydronic heating system, except for zones, coordinating their operation through network communication. It can be used in applications ranging from a single zone of baseboard with an on/off boiler, to four temperature systems comprised of multiple fan coils, baseboard, mixed radiant floor zones, and two modulating/condensing boilers. This control regulates up to four space heating water temperatures through Outdoor Temperature Reset and Indoor Temperature Feedback. It is capable of controlling two on/off or modulating boilers, Domestic Hot Water, setpoint loads, and can expand up to 24 zones for each space heating water temperature (96 in total).
Features
- Outdoor temperature reset, indoor temperature feedback
- Warm weather shut down, zone synchronization
- DHW post purge, DHW control
- DHW priority (optional), setpoint operation
- Expandable up to 96 zones, two on/off or two modulating boiler control
- Controls up to 4 water temperatures (with use of up to 3 mix expansion modules), automatic boiler differential
- Exercising, boiler protection
- Powered pump outputs, system setback (with optional timer)
- One touch overrides (with optional User Switch)
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, CSA/UL 61010-1, meets Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH 80 percent to 88 degrees F (31 degrees C), down to 50 percent from 104 to 122 degrees F (40 to 50 degrees C), Altitude less than 6560 feet (2000 m), Installation Category II, Pollution |
| Boiler Relay | 115 V (ac) 5 A |
| Combined Load | 10 A Maximum (for DHW and Primary Pump) |
| Control Type | Microprocessor PID Control, is Not a Safety/Limit Control |
| Demand | 20-260 V (ac) / 0.1 VA at 24 V |
| DHW - Valve Output | 24 V (ac) 8 VA Maximum |
| Dimensions | 3 5/8 IN H x 5 3/8 IN W x 9/16 IN D (92 x 137 x 14 MM) |
| Enclosure Material | No Enclosure |
| Enclosure NEMA Rating | Does Not Apply To Product |
| Hydronic - HVAC Control Type | Universal Reset Module |
| Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Modulating Output | 0-10 V (dc) Minimum 2500 |
| Power Supply | Provided by interconnected tekmarNet Zone Manager |
| Pump Relay | 115 V (ac) 5 A, 1/6 hp |
| Sensor | NTC Thermistor, 10 k ohms at 77 degrees F (25 degrees C Plus/Minus 0.2 degrees C) Beta=3892 |