002
The 10K Temperature Simulator 002 is designed to be used to test any tekmar control using 10K thermistor sensors. This can be used to troubleshoot controls in the field, or to set up a simulation on a workbench and model control behavior. The main use of this product is to simulate control operation. There are 3 separate sensors that can be simulated using the rotary dials on the 002.
Features
- 3 separate temperature dials to simulate up to 3 sensors
- Works with any tekmar control that uses 10K sensors
| Specifications | |
|---|---|
| Accessory Type | Miscellaneous |
| Enclosure NEMA Rating | NEMA 1 |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |