005
The 0 - 135 ohm Converter 005 is designed to convert a 4 - 20 mA modulating signal from a control to a 0 - 135 ohm resistance signal. It can be used in applications where a modulating boiler control is used to operate a boiler that requires a 0 - 135 ohm signal.
Features
- 32 to 122 degrees F (0 to 50 degrees C)
- Flame-retardant, can withstand high temperatures
- Mounted directly on a wall or on a 2? x 4?electrical box
- RH less than or equal to 90 percent non-condensing
- Indoor use only
- Converts 4-20 mA signal to 0 - 135 Ohm signal
Specifications | |
---|---|
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Dimensions | 4-1/2" H x 2-7/8" W x 1-1/2" D (73 x 114 x 38 mm) |
Enclosure Material | Glass reinforced modified PET |
Enclosure NEMA Rating | NEMA 2 |