009
The Transformer 009 is a 40 VA, 24 V (ac) transformer for use with products that require an external transformer. It includes an in-line fuse for circuit protection.
Features
- 24 V (ac), 40 VA transformer
- Color coded wiring for easy in-phase wiring
- Replaceable in-line fuse included
- For use with products that require an external transformer
| Specifications | |
|---|---|
| Accessory Type | Miscellaneous |
| Agency Approvals | CSA standard C22.2 No. 66 part B & UL 5085 |
| Ambient Conditions | Indoor use only, 32 to 104 degrees F (0 to 40 degrees C) |
| Dimensions | 2" W x 2-1/4" L x 2-1/2" D (51 x 57 x 64 mm) |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |