009K
The Transformer Kit 009K is a 40 VA, 24 V (ac) transformer for use with products that require an external transformer. It includes an in-line fuse for circuit protection, and a 4 x 4 inch electrical J-Box for mounting.
Features
- 24 V (ac), 40 VA transformer
- Color coded wiring for easy in phase wiring
- Replaceable in-line fuse included
- 4 inch x 4 inch electrical J-Box included
| Specifications | |
|---|---|
| Accessory Type | Miscellaneous |
| Agency Approvals | CSA standard C22.2 No. 66 part B & UL 5085 |
| Ambient Conditions | Indoor use only, 32 to 104 degrees F (0 to 40 degrees C) |
| Dimensions | Transformer 2" W x 2-1/4" L x 2-1/2" D (51 x 57 x 64 mm) Electrical Box 4" W x 4" L x 2-1/4" D (102 x 102 x 57 mm) |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |