012
The Adaptor Plate 012 covers the paint ring left behind when replacing other thermostats, so that no patching or painting the wall is required. The 012 also allows a thermostat to be installed onto a single gang electrical box. The 012 package includes screws for mounting the adaptor plate and the device that attaches to it.
Features
- Covers the paint ring left when replacing common round thermostats
- Installation hardware included
- Allows for installation onto a single gang electrical box
- Discrete design
| Specifications | |
|---|---|
| Accessory Type | Miscellaneous |
| Ambient Conditions | Indoor use only, -20 to 120 degrees F (-30 to 50 degrees C) |
| Dimensions | 4-3/4" H x 3-15/16" W x 3/16" D (120 x 100 x 4.3 mm) |
| Enclosure NEMA Rating | NEMA 1 |