013
The 24 V (ac) Transformer 013 has a 115 V (ac) primary and a 24 V (ac) secondary with a capacity of 96 VA. A resettable circuit breaker protects the transformer from overloading. A 4 x 4 inch electrical junction box is included for mounting.
Features
- 96 VA
- Resettable circuit breaker
- NEC/CEC Class 2 circuits
- Includes 4 inch x 4 inch electrical box
| Specifications | |
|---|---|
| Accessory Type | Miscellaneous |
| Agency Approvals | Transformer UL C US, Electrical Box - CSA and UL |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C) |
| Dimensions | 4" L x 4" W x 5-7/8" H (102 x 102 x 150 mm) |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |