033
The tekmarNet (R) 4 Timer 033 provides a programmable setback schedule for an entire tekmarNet (R) system. It maintains time and communicates up to 4 schedules on the network that up to 96 tekmarNet (R) thermostats can follow. This product can also be used in stand alone applications.
Features
- Provides a setback schedule for all network devices
- tekmarNet (R) 4 and tekmarNet (R) 2 compatible
- Up to 4 independent programmable schedules available
- 2 or 4 event schedules
- Relay contact to signal other devices of setback
- Daylight savings time
- Battery-less backup
- CSA and C US Approved for use in USA and Canada
| Specifications | |
|---|---|
| Accessory Type | Timers and Remote Access |
| Agency Approvals | CSA C US, meets Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 92 percent to 104 degrees F (40 degrees C), and 50 percent above 104 degrees F (40 degrees C), Altitude less than 9840 FT (3000 m), Pollution Degree 2 |
| Control Type | Microprocessor-based, this is not a safety (limit) device |
| Dimensions | 2-7/8" H x 2-7/8" W x 13/16" D (73 x 73 x 21 mm) |
| Enclosure Material | PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Power Supply | 24 V (ac) plus/minus 10 percent, 50/60 Hz, 2.7 VA, NEC/CEC Class 2 |
| Relay | 24 V (ac) 2 A |